SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
When any of the processor peripheral instances (CSI-2 (Camera Serial interface 2, CSIRX0) and DSI (DSITX0, Display Serial interface), DDR Subsystem (DDRSS0) and USB2.0 (USB0 and USB1)) are not used, the supplies (peripheral core, analog) associated with the peripherals have specific connectivity requirements. For more information, see the Pin Connectivity Requirements section of the processor-specific datasheet. Power supply filter (ferrite) and capacitors (bulk) are optional.