SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
During the custom board design, some of the processor peripherals may not be used (unused). Processor peripherals (including peripherals that have a dedicated function) have specific connectivity requirements when not used. Refer to the Pin Connectivity Requirements section of processor-specific datasheet for connecting the peripherals when not used. The connectivity requirements section includes recommendations for connecting the supply rails and the interface signals.
Processor GPIOs (muxed with peripherals, SDIO or LVCMOS buffer type) that support configuration of alternate functions (muxed), can be left unconnected when not used (in case there are no connectivity requirements specified). The pad configurations for the peripherals and IOs can be the reset state.
For more information, see the following FAQ: