SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
When USB0 and USB1 interfaces are not used in the custom board design, the recommendation is to provide provision to connect the USB interface signals (for the supported USB boot configuration (USB0 - DFU)) on the USB0 interface and also add provision to connect the required processor USB supplies for the initial board builds.
When both USB0 and USB1 are not used or USB0 or USB1 is not used, the interface signals and the supplies have specific connectivity requirements.
For connecting the USB0 and USB1, interface signals and supply pins, see the Pin Connectivity Requirements section of the processor-specific datasheet.
The recommendation is to connect the USB supplies (VDDA_CORE_USB, VDDA_1P8_USB, and VDDA_3P3_USB) to VSS through separate 0Ω resistors.
In case USB0 or USB1 is planned to be used for future expansion, the recommendation is to connect the signals (USBn_DM, USBn_DP, USBn_RCALIB and USBn_VBUS) to a USB connector following the USB interface routing guidelines. The recommendation is to provide provision to connect the required supplies.