SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The processor families support x1 General-Purpose Memory Controller (GPMC0) instance that can be interfaced to NAND flash using 8-bit or 16-bit NAND flash interface signals or NOR flash using supported parallel memory interface (Synchronous or Asynchronous) options listed in the processor-specific datasheet and Device Comparison table.
The General-Purpose Memory Controller is a unified memory controller dedicated for interfacing with external memory devices like:
Refer to the Memory Interfaces chapter, General-Purpose Memory Controller (GPMC) section of the processor-specific TRM for supported, GPMC features, various access types and wide range of external devices GPMC interface can communicate with. For the supported signals refer GPMC I/O Signals section of the processor-specific TRM, Signal Descriptions, GPMC MAIN Domain GPMC0 Signal Descriptions section of the processor-specific datasheet.