SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The user's guide provides schematic design guidelines that can be used during custom board schematic design phase to implement the circuit connections between the processor and peripherals supported by the selected processor. Links to relevant FAQs have been added (as part of the guideline in each section) in addition to the design guidelines. FAQs (links added) provide additional information on a specific peripheral or interface topic including description and details on the implementation/use case and learning from customer interactions.
The recommendation is for custom board designers to follow the schematic design guidelines to minimize design errors that can affect board functionality, performance and to optimize the custom board design/build/test efforts.