SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Processor MAC interface (CPSW3G0) signals (IOs, used for Ethernet interface with EPHy) are referenced to (powered by) VDDSHV2 supply rail (IO supply for IO group 2). The recommendation is to connect VDDSHV2 and the IO supply rail of the attached device (EPHy) to the same supply source.
VDD (CORE voltage) of the attached device (EPHy) can be powered from (by) an independent (different power supply source) supply source.