SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
During custom board design, in case bit swapping is required, bit swaps within a data byte, and swapping across bytes is allowed with some restrictions. Address and control bit swapping is not supported. Do not swap the DM and DQS bits with any other signals.
For more information, see the Bit Swapping section of AM62x, AM62Lx DDR Board Design and Layout Guidelines.
The recommendation is to update the schematics with the bit swapping changes including notes for future reference or reuse.