SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
During custom board design, as part of the custom board design process, the custom board designers can (tend to) reuse the SK design (CAD files) and make the required edits. Alternatively, custom board designers can reuse the common circuit implementations (sections), including processor, memory, power and high-speed communication interfaces. Since the SK design is expected to have additional functions, custom board designers tend to optimize the SK schematic design as per the custom board requirements. While optimizing the SK schematics, errors can be introduced into the custom board design that can affect functionality, performance or reliability of the custom board. When optimizing the SK schematics, custom board designers can have queries related to the SK circuit implementation. Common design and optimization errors across multiple custom board designs were observed during the schematics review and during custom board debugs. Based on the customer queries, customer inputs, internal suggestions, and datasheet pin connectivity recommendations, comprehensive Design Notes (D-Note), Review Notes (R-Note) and CAD Notes (CAD-Note) have been added near each section of the SK schematic for custom board designers to review and follow (implement the recommendations to minimize board design errors).
The available downloadable design documents are listed in the below product overview document: