SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The Voltage and Thermal Manager (VTM) module on the processor supports voltage and thermal management of the processor by providing control of on-chip temperature sensors. Refer to the processor-specific datasheet information related to temperature sensor accuracy.
Independent temperature sensors are located at designated hotspots on the processor. The recommendation is to read the on-die temperature sensors in Linux and perform thermal management. See the E2E thread.
The processor supports one VTM module, VTM0, which is located in the WKUP domain.
For more information, see the following FAQ: