SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The allowed memory configurations are x1 (single), 16-bit or x2 (two), 8-bit.
x1 (single), 8-bit memory configuration is not an allowed or valid configuration.
The recommendation is to verify the connection of DDRSS signals Bank Groups (DDR0_BG0, DDR0_BG1) based on the selected memory size, and Chip Selects (DDR0_CS0_n, DDR0_CS1_n) based on memory selection (Single-Rank or Dual-Rank). Refer AM62x, AM62Lx DDR Board Design and Layout Guidelines.