SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The processor families currently does not support configuring drive strength (any other available configuration) besides the nominal (default) value (Example: drive strength for SDIO or LVCMOS buffers). The nominal (40Ω for SDIO and 60Ω for LVCMOS) value is the only configuration at which processor-level STA (Static Timing Analysis) is closed. The AM62P, AM62P-Q1 processor family implements eMMC (dedicated) hard macro PHY and the nominal impedance is set to 50Ω for the MMC0 IOs. The IBIS model has been currently updated to contain only the drive strengths where the timing has been closed internally.
For information related to drive strength configuration support, see the following FAQ: