SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The processor CSIRX0 peripheral is referenced to (powered by) VDDA_CORE_CSIRX0 (CSIRX0 core supply) (VDDA_CORE_CSI_DSI and VDDA_CORE_DSI_CLK for AM62Px (CSIRX0 and DSITX0 core supplies)) and VDDA_1P8_CSIRX0 (CSIRX0 1.8V analog supply) (VDDA_1P8_CSI_DSI for AM62Px (CSIRX0 and DSITX0 1.8V analog supply)).
The recommendation is to connect a parallel resistor between CSI0_RXRCALIB (close to processor RXRCALIB pin) and VSS. Refer to the processor-specific datasheet for recommended resistor value and tolerance.
For more information on CSIRX0, see the following FAQs:
The FAQ includes information related to the allowed data lane and clock lane swapping.