SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The processor peripherals (UART, MCAN, MCSPI, MCASP, I2C) implements IOSET. The recommendation is to verify and use the correct IOSET in the custom board design. Timing closure for the interface is based the IOSETs.
Multichannel Serial Peripheral Interface (MCSPI):
The processor families support x5 (five) (x3 MAIN domain, x2 MCU domain) instances of MCSPI. The MCSPI module is a multichannel transmit/receive, synchronous serial bus and can operate in controller mode or peripheral mode. In controller mode, the processor SPI sources the clock to the attached device. In peripheral mode, the attached device is required to source the SPI clock to processor.
A series resistor 22Ω is recommended (as a starting point) for the MCSPI clock output signals. The resistor is recommended to be placed near to the processor clock output pin (used for retiming). A pulldown (10kΩ) is recommended close to the attached device clock input pin. A pullup (10kΩ) is recommended for the chip select (CS) pin close to the attached device.
The MCSPI peripheral does not support boot. The OSPI0 interface supports SPI boot.
For the MCSPI interface SPIx_D0 and SPIx_D1 are the data lines. The data lines support programming the signals either to transmit data (transmission, output) or receive data (reception, input).
Processor IO buffers are (TX (Output) and RX (Input) and internal pulls (pullup and pulldown)) turned off during reset and after reset. A parallel pull (10kΩ or 47kΩ) is recommended for the processor or attached device data lines that can float (to prevent the attached device inputs from floating until driven by the host).
The recommendation is to connect the SPI interface to x1 (single) memory device. When connecting to multiple memory devices, the recommendation is to follow high-speed design practices and perform simulations to make sure the layout is not going to generate non-monotonic clock transitions when the single clock source is connected to multiple SPI attached devices.
See the following FAQs:
[FAQ] SK-AM64B: MCSPI Integration Guide
[FAQ] AM6412: AM64x SPI D0 and D1 - MISO/MOSI
The FAQs are generic and can also be used for AM62x (AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP), AM62Ax (AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1), AM62D-Q1 and AM62Px (AM62P, AM62P-Q1) processor families.
Audio Peripheral - Multichannel Audio Serial Port (MCASP):
The processor families support x3 (three) (x3 MAIN Domain) instances of Audio peripheral - Multichannel Audio Serial Port (MCASP). MCASP supports up to 4/6/16 Serial Data Pins (serializer) across x3 MCASP with Independent TX and RX Clocks. MCASP supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and similar formats. A series resistor 22Ω is recommended (as a starting point) for the MCASP clock output. The resistor is recommended to be placed near to the processor clock output pin (used for retiming). A pulldown (10kΩ) is recommended close to the attached device clock input pin.
Processor IO buffers are (TX (Output) and RX (Input) and internal pulls (pullup and pulldown)) turned off during reset and after reset. A parallel pull (47kΩ) is recommended for the processor or attached device data lines that can float (to prevent the attached device inputs from floating until driven by the host).
The MCASP functions as a general-purpose audio serial port and are optimized to the requirements of various audio applications. The MCASP module can operate in both transmit and receive modes. The MCASP is useful for time-division multiplexed (TDM) stream, Inter-IC Sound (I2S) protocols reception and transmission as well as for an inter-component digital audio interface transmission (DIT). The MCASP has the flexibility to gluelessly connect to a Sony/Philips digital interface (S/PDIF) transmit physical layer component.
For more information, see the following FAQ: