SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The user's guide includes schematic design guidelines and schematic review checklist that can be used by custom board designers during custom board schematics design for the selected processor and the peripherals implemented (on-board or carrier (or add-on)) including memory (DDR, flash), power, communication interfaces, IOs and other circuit sections.
In the user's guide, reference to Processor implies the selected processor OPN and references to the Attached devices implies the external (on-board or carrier (or add-on)) peripherals that are interfaced to the processor (based on the target end equipment being designed and the application use case).