SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Processor circuit sections related to partial IO functionality is disabled when power is applied to the processor (for the first time, cold reset). When partial IO circuits are disabled, the MCU_PORz input signal propagates to the circuits implementing partial IO functionality. The MCU_PORz input signal is blocked from the circuits implementing partial IO functionality after the software enables the partial IO functionality (circuits) and configures the processor to monitor wakeup inputs. This is necessary since the MCU_PORz input signal is asserted by the PMIC when the signal begins the power down sequence associated with the other processor power rails.