SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
PRUSS functionality are supported by some of the OPNs. For availability of the PRUSS features and supported functionalities, see the Device Comparison section of the processor-specific data sheet.
The programmable nature of the PRU cores, along with the capability to access the pins, events and all processor resources, provides flexibility in implementing fast real-time responses, specialized data handling operations, custom peripheral interfaces, and in offloading tasks from the other processor cores of the device.
The PRUSS has a large number of IO signals available. Most of the IOs are multiplexed with other functions (signals) at the processor level. PRUSS pins allow for MUXing using the PADCONFIGx registers.
The recommendation is to review if the interface connection supports the required functionalities during custom board schematic design.
To understand the PRUSS supported functionalities, see the processor-specific datasheet and TRM.