Home Power management LED drivers RGB LED drivers

LM3914

LAST TIME BUY

Dot/Bar Display Driver

LM3914 is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
LP3944 ACTIVE RGB/White/Blue 8-LED Fun Light driver This product is an LED controller for RGB/color/white LEDs with an I2C interface.
LP5012 ACTIVE 12-channel I2C constant-current RGB LED driver Newer device with more outputs, larger current and smaller Iq

Product details

Number of channels 10 LED current per channel (mA) 10 Vin (min) (V) 3 Vin (max) (V) 15 Shutdown current (ISD) (typ) (µA) 2.4 Operating temperature range (°C) 0 to 70 Rating Catalog
Number of channels 10 LED current per channel (mA) 10 Vin (min) (V) 3 Vin (max) (V) 15 Shutdown current (ISD) (typ) (µA) 2.4 Operating temperature range (°C) 0 to 70 Rating Catalog
PLCC (FN) 20 98.01 mm² 9.9 x 9.9
  • Drives LEDs, LCDs or Vacuum Fluorescents
  • Bar or Dot Display Mode Externally Selectable by User
  • Expandable to Displays of 100 Steps
  • Internal Voltage Reference from 1.2V to 12V
  • Operates with Single Supply of Less than 3V
  • Inputs Operate Down to Ground
  • Output Current Programmable from 2 mA to 30 mA
  • No Multiplex Switching or Interaction Between Outputs
  • Input Withstands ±35V without Damage or False Outputs
  • LED Driver Outputs are Current Regulated, Open-collectors
  • Outputs can Interface with TTL or CMOS Logic
  • The Internal 10-step Divider is Floating and can be Referenced to a Wide Range of Voltages

All trademarks are the property of their respective owners.

  • Drives LEDs, LCDs or Vacuum Fluorescents
  • Bar or Dot Display Mode Externally Selectable by User
  • Expandable to Displays of 100 Steps
  • Internal Voltage Reference from 1.2V to 12V
  • Operates with Single Supply of Less than 3V
  • Inputs Operate Down to Ground
  • Output Current Programmable from 2 mA to 30 mA
  • No Multiplex Switching or Interaction Between Outputs
  • Input Withstands ±35V without Damage or False Outputs
  • LED Driver Outputs are Current Regulated, Open-collectors
  • Outputs can Interface with TTL or CMOS Logic
  • The Internal 10-step Divider is Floating and can be Referenced to a Wide Range of Voltages

All trademarks are the property of their respective owners.

The LM3914 is a monolithic integrated circuit that senses analog voltage levels and drives 10 LEDs, providing a linear analog display. A single pin changes the display from a moving dot to a bar graph. Current drive to the LEDs is regulated and programmable, eliminating the need for resistors. This feature is one that allows operation of the whole system from less than 3V.

The circuit contains its own adjustable reference and accurate 10-step voltage divider. The low-bias-current input buffer accepts signals down to ground, or V, yet needs no protection against inputs of 35V above or below ground. The buffer drives 10 individual comparators referenced to the precision divider. Indication non-linearity can thus be held typically to ½%, even over a wide temperature range.

Versatility was designed into the LM3914 so that controller, visual alarm, and expanded scale functions are easily added on to the display system. The circuit can drive LEDs of many colors, or low-current incandescent lamps. Many LM3914s can be “chained” to form displays of 20 to over 100 segments. Both ends of the voltage divider are externally available so that 2 drivers can be made into a zero-center meter.

The LM3914 is very easy to apply as an analog meter circuit. A 1.2V full-scale meter requires only 1 resistor and a single 3V to 15V supply in addition to the 10 display LEDs. If the 1 resistor is a pot, it becomes the LED brightness control. The simplified block diagram illustrates this extremely simple external circuitry.

When in the dot mode, there is a small amount of overlap or “fade” (about 1 mV) between segments. This assures that at no time will all LEDs be “OFF”, and thus any ambiguous display is avoided. Various novel displays are possible.

Much of the display flexibility derives from the fact that all outputs are individual, DC regulated currents. Various effects can be achieved by modulating these currents. The individual outputs can drive a transistor as well as a LED at the same time, so controller functions including “staging” control can be performed. The LM3914 can also act as a programmer, or sequencer.

The LM3914 is rated for operation from 0°C to +70°C. The LM3914N-1 is available in an 18-lead PDIP (NFK) package.

The following typical application illustrates adjusting of the reference to a desired value, and proper grounding for accurate operation, and avoiding oscillations.

The LM3914 is a monolithic integrated circuit that senses analog voltage levels and drives 10 LEDs, providing a linear analog display. A single pin changes the display from a moving dot to a bar graph. Current drive to the LEDs is regulated and programmable, eliminating the need for resistors. This feature is one that allows operation of the whole system from less than 3V.

The circuit contains its own adjustable reference and accurate 10-step voltage divider. The low-bias-current input buffer accepts signals down to ground, or V, yet needs no protection against inputs of 35V above or below ground. The buffer drives 10 individual comparators referenced to the precision divider. Indication non-linearity can thus be held typically to ½%, even over a wide temperature range.

Versatility was designed into the LM3914 so that controller, visual alarm, and expanded scale functions are easily added on to the display system. The circuit can drive LEDs of many colors, or low-current incandescent lamps. Many LM3914s can be “chained” to form displays of 20 to over 100 segments. Both ends of the voltage divider are externally available so that 2 drivers can be made into a zero-center meter.

The LM3914 is very easy to apply as an analog meter circuit. A 1.2V full-scale meter requires only 1 resistor and a single 3V to 15V supply in addition to the 10 display LEDs. If the 1 resistor is a pot, it becomes the LED brightness control. The simplified block diagram illustrates this extremely simple external circuitry.

When in the dot mode, there is a small amount of overlap or “fade” (about 1 mV) between segments. This assures that at no time will all LEDs be “OFF”, and thus any ambiguous display is avoided. Various novel displays are possible.

Much of the display flexibility derives from the fact that all outputs are individual, DC regulated currents. Various effects can be achieved by modulating these currents. The individual outputs can drive a transistor as well as a LED at the same time, so controller functions including “staging” control can be performed. The LM3914 can also act as a programmer, or sequencer.

The LM3914 is rated for operation from 0°C to +70°C. The LM3914N-1 is available in an 18-lead PDIP (NFK) package.

The following typical application illustrates adjusting of the reference to a desired value, and proper grounding for accurate operation, and avoiding oscillations.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM3914 Dot/Bar Display Driver datasheet (Rev. B) 26 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location