TPS3700

ACTIVE

High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

Product details

Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.4 Features Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0055 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.4 Features Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0055 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Wide supply voltage range: 1.8 V to 18 V
  • Adjustable threshold: down to 400 mV
  • High threshold accuracy:
    • 1.0% over temperature
    • 0.25% (Typical)
  • Low quiescent current: 5.5 µA (Typical)
  • Open-drain outputs for overvoltage and undervoltage detection
  • Internal hysteresis: 5.5 mV (Typ)
  • Temperature range: –40°C to 125°C
  • Packages:
    • SOT-6
    • 1.5-mm × 1.5-mm WSON-6
  • Wide supply voltage range: 1.8 V to 18 V
  • Adjustable threshold: down to 400 mV
  • High threshold accuracy:
    • 1.0% over temperature
    • 0.25% (Typical)
  • Low quiescent current: 5.5 µA (Typical)
  • Open-drain outputs for overvoltage and undervoltage detection
  • Internal hysteresis: 5.5 mV (Typ)
  • Temperature range: –40°C to 125°C
  • Packages:
    • SOT-6
    • 1.5-mm × 1.5-mm WSON-6

The TPS3700 wide-supply window voltage detector operates over a 1.8-V to 18-V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V for over- and undervoltage detection. The TPS3700 can be used as a window voltage detector or as two independent voltage monitors; the monitored voltage can be set with the use of external resistors.

OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TPS3700 include built-in hysteresis for filtering to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TPS3700 is available in a SOT-6 and a 1.5-mm × 1.5-mm WSON-6 package and is specified over the junction temperature range of –40°C to 125°C.



The TPS3700 wide-supply window voltage detector operates over a 1.8-V to 18-V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V for over- and undervoltage detection. The TPS3700 can be used as a window voltage detector or as two independent voltage monitors; the monitored voltage can be set with the use of external resistors.

OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TPS3700 include built-in hysteresis for filtering to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TPS3700 is available in a SOT-6 and a 1.5-mm × 1.5-mm WSON-6 package and is specified over the junction temperature range of –40°C to 125°C.



Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS3701 ACTIVE High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring Option with supply voltage range up to 36V
TPS3710 ACTIVE Wide-VIN voltage detector Single channel undervoltage monitor only version of this device
Same functionality with different pin-out to the compared device
TPS37 ACTIVE 65-V window supervisor with ultra-low quiescent current and time-delay function Lower quiescent current (1.0µA) and wider supply voltage range (65V)
TPS3703 ACTIVE High-accuracy window supervisor with reset time delay Offers lower quiescent current, more fixed threshold voltage options and programmable time delay.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS3700 High voltage (18V) window voltage detector with internal reference for over and undervoltage monitoring datasheet (Rev. G) PDF | HTML 07 Feb 2019
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
Application note Split Supply Positive and Negative Dual Voltage Monitoring Solution 11 Oct 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
EVM User's guide TPS3700EVM-114 High voltage (18V) window voltage detector EVM for SOT-23 package (Rev. A) 04 Feb 2019
EVM User's guide TPS3700EVM-202 High voltage (18V) window voltage detector evm for SON package (Rev. A) 04 Feb 2019
Application brief A Voltage Monitor with Diagnostics 09 Jan 2019
Application note Adding Reset Delay to Voltage Detectors 09 Oct 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Technical article Tips and tricks for optimizing your voltage supervisor PDF | HTML 07 Mar 2017
Technical article Why monitoring voltages matters PDF | HTML 17 Jun 2015
Application note Using the TPS3700 as a Negative Rail Over- and Undervoltage Detector 16 Jul 2013
Application note Optimizing Li-ion Power Pack Performance 04 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO5852SDWEVM-017 — Driving and Protection Evaluation Board for SiC and IGBT Power Modules

The ISO5852SDWEVM-017 is a compact, dual chanel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for half-bridge Sic MOSFET and IGBT Power Modules in standard 62-mm package. This TI EVM is based on 5.7-kVrms reinforced isolation driver IC ISO5852SDW in (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS3700EVM-114 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for SOT-23 package

The Texas Instruments TPS3700EVM-114 evaluation module (EVM) helps designers evaluate the performance of the TPS3700 high-voltage (18 V), window comparator with overvoltage and undervoltage detection. The EVM has an IC for overvoltage and undervoltage monitoring and header connectors for easy (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS3700EVM-202 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for WSON package

The Texas Instruments TPS3700EVM-202 evaluation module (EVM) helps you evaluate the operation and performance of the TPS3700 high-voltage window comparator. The EVM has an overvoltage and undervoltage supervisory circuit with a wide supply range, independent open-drain outputs, very-low (...)
User guide: PDF
Not available on TI.com
Evaluation board

UCC21732QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

The UCC21732QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation (...)

User guide: PDF
Not available on TI.com
Evaluation board

UCC21750QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules

The UCC21750QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, desat feature based protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS3700 PSpice Transient Model (Rev. B)

SBVM152B.ZIP (59 KB) - PSpice Model
Simulation model

TPS3700 TINA-TI Transient Reference Design (Rev. A)

SBVM242A.TSC (123 KB) - TINA-TI Reference Design
Simulation model

TPS3700 TINA-TI Transient Spice Model (Rev. B)

SBVM241B.ZIP (21 KB) - TINA-TI Spice Model
Simulation model

TPS3700 Unencrypted PSpice Transient Model (Rev. B)

SBVM552B.ZIP (3 KB) - PSpice Model
Calculation tool

SLUC425 TPS3700, TPS3700-Q1 and TPS3701 Resistor Divider Calculator

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3700 High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring TPS3700-Q1 Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring TPS3701 High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)

This 8-channel, group-isolated, digital input module reference design, focuses on applications with the need for industrial functional safety. This design has diagnostics implemented to help detect both permanent and transient random hardware faults. The concept of this input module has been (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30046 — Enterprise SSD Backup Power Reference Design

The PMP30046 reference design shows a system solution for an enterprise SSD backup power supply. The input voltage of the hotswap controller can be either 5V or 12V. A buck stage converts this input voltage to 3.3V with a maximum load current of 2.5A. The 3.3V are boosted to 28V for charging a (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00448 — Flexible High Current IGBT Gate Driver with Reinforced Digital Isolator Reference Design

The TIDA-00448 reference design is an isolated IGBT gate driver with bipolar gate voltages intended for driving  high power IGBT’s requiring high peak gate current up to 40 A. TI’s NexFET power blocks which scales in this range, with same package, enables single design to be used (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9372 — Single Phase 60W Audio Amplifier Reference Design

PMP9372 is a single-phase synchronous boost converter, which utilizes the LM5121 controller. Inrush limiting is set to 11A nominal, which allows startup into a 4700μF output capacitor. The TPS3700DDC is used as an output voltage monitor, which provides Power Good signaling of output over-voltage (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00268 — Thunderbolt™ Single Port Peripheral Reference Design

The TI Thunderbolt™ Single Port Peripheral reference design is optimized for Thunderbolt 2 systems which have a bandwidth of 20Gbps. The design utilizes the TPS65980 power management unit to reduce the BOM cost up to 50% and reduce the area about 40% over a discrete implementation. This (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options
WSON (DSE) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos