Home Power management LED drivers Backlight LED drivers

LP3958

ACTIVE

Lighting management unit with high Voltage boost converter

Product details

Number of channels 5 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 8 Vout (max) (V) 18 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 5 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 8 Vout (max) (V) 18 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YZR) 25 7.5625 mm² 2.75 x 2.75
  • High-Efficiency Boost Converter With Programmable Output Voltage
  • Two Individual Drivers for Serial Display Backlight LEDs
  • Three Drivers for Serial Keypad LEDs
  • Automatic Dimming Controller
  • Stand Alone Serial Leypad LEDs Controller
  • Three General-Purpose IO Pins
  • 25-Bump DSBGA Package: 2.54mm x 2.54mm x 0.6mm

All trademarks are the property of their respective owners.

  • High-Efficiency Boost Converter With Programmable Output Voltage
  • Two Individual Drivers for Serial Display Backlight LEDs
  • Three Drivers for Serial Keypad LEDs
  • Automatic Dimming Controller
  • Stand Alone Serial Leypad LEDs Controller
  • Three General-Purpose IO Pins
  • 25-Bump DSBGA Package: 2.54mm x 2.54mm x 0.6mm

All trademarks are the property of their respective owners.

LP3958 is a Lighting Management Unit for portable applications. It is used to drive display backlight and keypad LEDs. The device can drive 5 separately connected strings of LEDs with high voltage boost converter.

The keypad LED driver allows driving LEDs from high voltage boost converter or separate supply voltage.The MAIN and SUB outputs are high resolution current mode drivers. Keypad LED outputs can be used in switch mode and current mode. External PWM control can be used for any selected outputs.

The device is controlled through 2-wire low voltage I2C compatible interface that reduces the number of required connections.

LP3958 is offered in a tiny 25-bump DSBGA package.

LP3958 is a Lighting Management Unit for portable applications. It is used to drive display backlight and keypad LEDs. The device can drive 5 separately connected strings of LEDs with high voltage boost converter.

The keypad LED driver allows driving LEDs from high voltage boost converter or separate supply voltage.The MAIN and SUB outputs are high resolution current mode drivers. Keypad LED outputs can be used in switch mode and current mode. External PWM control can be used for any selected outputs.

The device is controlled through 2-wire low voltage I2C compatible interface that reduces the number of required connections.

LP3958 is offered in a tiny 25-bump DSBGA package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP3958 Lighting Management Unit with High Voltage Boost Converter datasheet (Rev. C) 10 Mar 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZR) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos