TPSI3052
- No isolated secondary supply required
- Drives external power transistors or SCRs
- 3-kV RMS basic isolation
- 15-V gate drive with 1.5/3-A peak source and sink current
- Up to 50-mW supply for external auxiliary circuitry
- Supports AC or DC switching
- Supports two-wire or three-wire modes
- Seven levels of power transfer, resistor selectable
- Functional Safety-Capable
- Temperature range –40 to 125°C ambient
- Safety-Related Certifications
- 4243-V PK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 3-kV RMS isolation for 1 minute per UL 1577
The TPSI3052 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 15 V with 1.5/3.0-A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3052 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3052 can optionally supply power to external supporting circuitry for various application needs.
The TPSI3052 supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5 V to 48 V. In three-wire mode, the primary supply of 3 V to 5.5 V is supplied externally, and the switch is controlled through a separate enable. Available in three-wire mode only, the TPSI3052S features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.
The secondary side provides a regulated, floating supply rail of 15 V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3052 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.
The power transfer of the TPSI3052 can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPSI3052Q1EVM — TPSI3052-Q1 evaluation module with reinforced isolation and 15-V gate drive
The TPSI3052Q1EVM is a two-copper layer board containing multiple test points and jumpers in order to fully evaluate the functionality of the TPSI3052-Q1 device.
TPSI3052-Q1 and TPSI3052 PSpice Transient Model (DWZ package, Standard Enable) (Rev. D)
TPSI3052S-Q1 and TPSI3052S PSpice Transient Model (DWZ package, One-shot Enable) (Rev. D)
SLVRBI9 — TPSI3050-Q1, TPSI3052-Q1, TPSI3050, TPSI3052 Design Calculator
Supported products & hardware
Products
Solid-state relays
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design
TIDA-050058 — Zero-cross switching for solid-state relays reference design
Package | Pins | Download |
---|---|---|
SO-MOD (DWZ) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.