Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82813

ACTIVE

2.75-V to 6-V, 3-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Module Iout (max) (A) 3 Vin (min) (V) 2.75 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Output discharge, Power good, Spread Spectrum, Tracking Control mode Peak current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Module Iout (max) (A) 3 Vin (min) (V) 2.75 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Output discharge, Power good, Spread Spectrum, Tracking Control mode Peak current mode Duty cycle (max) (%) 100
uSIP (SIL) 14 12 mm² 4 x 3
  • Input voltage range: 2.75 V to 6 V
  • Output voltage range: 0.6 V to 5.5 V
  • Adjustable and synchronizable switching frequency of 1.8 MHz to 4 MHz
  • Spread spectrum clocking - optional
  • Selectable forced PWM or PFM/PWM operation

  • Output voltage accuracy ±1% (PWM operation)
  • Power-good output with window comparator
  • 100% duty cycle
  • Output discharge
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 15-µA typical quiescent current
  • Adjustable soft-start or tracking
  • Input voltage range: 2.75 V to 6 V
  • Output voltage range: 0.6 V to 5.5 V
  • Adjustable and synchronizable switching frequency of 1.8 MHz to 4 MHz
  • Spread spectrum clocking - optional
  • Selectable forced PWM or PFM/PWM operation

  • Output voltage accuracy ±1% (PWM operation)
  • Power-good output with window comparator
  • 100% duty cycle
  • Output discharge
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 15-µA typical quiescent current
  • Adjustable soft-start or tracking

TPSM8281x is a family of pin-to-pin 3-A and 4-A compatible high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. They are based on a fixed-frequency peak current-mode control topology. They are used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 4-A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PFM/PWM mode, the TPSM8281x automatically enters Power Save Mode at light loads to maintain high efficiency across the whole load range. The TPSM8281x provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This allows external sequencing of different supply rails and limits the inrush current during start-up.

TPSM8281x is a family of pin-to-pin 3-A and 4-A compatible high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. They are based on a fixed-frequency peak current-mode control topology. They are used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 4-A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PFM/PWM mode, the TPSM8281x automatically enters Power Save Mode at light loads to maintain high efficiency across the whole load range. The TPSM8281x provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This allows external sequencing of different supply rails and limits the inrush current during start-up.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM82810 ACTIVE 2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package Higher output current alternative.
Similar functionality to the compared device
TPSM82823 ACTIVE 5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package Higher accuracy module with fast transient response and smaller total BOM size.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet TPSM8281x 2.75-V to 6-V Input 4-A and 3-A Step-Down MicroSiP™ Power Module with Integrated Inductor and Frequency Synchronization datasheet (Rev. A) PDF | HTML 03 Dec 2020
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
EVM User's guide TPSM8281xEVM-089 Evaluation Module (Rev. A) PDF | HTML 09 Dec 2022
Application note Intro to Multi-Function Pins and Their Applications in TI Step-Down Converters (Rev. A) PDF | HTML 17 Nov 2022
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML 05 May 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML 20 Jan 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML 20 Jan 2022
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021
Application brief Achieving High Thermal Performance in Compact Buck Power Modules PDF | HTML 24 Feb 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Improving the thermal performance of a MicroSiP(TM) power module 24 Jul 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Adjusting the soft-start time of an integrated power module 26 Apr 2016
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
More literature Описание TPS8267xSiP 22 Mar 2011

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos