UCC27624-Q1
Automotive 5-A/5-A dual-channel gate driver with 4-V UVLO, 30-V VDD and low prop delay
UCC27624-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified
- Device Temperature Grade 1
- Device HBM ESD Classification Level H1C
- Device CDM ESD Classification Level C6
- Typical 5-A peak source and sink drive current for each channel
- Input and enable pins capable of handling –10 V
- Output capable of handling –2-V transients
- Absolute maximum VDD voltage: 30 V
- Wide VDD operating range from 4.5 V to 26 V with UVLO
- Hysteretic-logic thresholds for high noise immunity
- VDD independent input thresholds (TTL compatible)
- Fast propagation delays (17-ns typical)
- Fast rise and fall times (6-ns and 10-ns typical)
- 1-ns typical delay matching between the two channels
- Two channels can be paralleled for higher drive current
- SOIC8 and VSSOP8 PowerPAD™ package options
- Operating junction temperature range of –40°C to 150°C
The UCC27624-Q1 is a dual-channel, high-speed, low-side gate driver that effectively drives MOSFET, IGBT, SiC, and GaN power switches. UCC27624-Q1 has a typical peak drive strength of 5 A, which reduces rise and fall times of the power switches, lowers switching losses, and increases efficiency. The devices fast propagation delay (17-ns typical) yields better power stage efficiency by improving the deadtime optimization, pulse width utilization, control loop response, and transient performance of the system.
UCC27624-Q1 can handle –10 V at its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. An independent enable signal allows the power stage to be controlled independently of main control logic. In the event of a system fault, the gate driver can quickly shut-off by pulling enable low. Many high-frequency switching power supplies exhibit noise at the gate of the power device, which can get injected into the output pin on the gate driver and can cause the driver to malfunction. The devices transient reverse current and reverse voltage capability allow it to tolerate noise on the gate of the power device or pulse-transformer and avoid driver malfunction.
The UCC27624-Q1 also features undervoltage lockout (UVLO) for improved system robustness. When there is not enough bias voltage to fully enhance the power device, the gate driver output is held low by the strong internal pull down MOSFET.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC27624-Q1 30-V, 5-A, Dual-Channel, Low-Side Gate Driver with –10-V Input Capability For Automotive Applications datasheet (Rev. B) | PDF | HTML | 14 Nov 2022 |
Application note | Selecting Gate Drivers for HVAC Systems | PDF | HTML | 04 Apr 2024 | |
Application note | Why use a Gate Drive Transformer? | PDF | HTML | 04 Mar 2024 | |
Application note | Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver | PDF | HTML | 10 Nov 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27624DGNEVM — UCC27624 evaluation module for dual-channel 30-V, 5-A high-speed low-side gate driver
The UCC27624 evaluation module (EVM) is designed for evaluation of 30-V, 5-A single-channel gate driver. This EVM is targeted to evaluate the driver IC against data sheet parameters. The driver IC may evaluated against various capacitive and resistive loads. The EVM may be configured to parallel (...)
UCC27624EVM — UCC27624 evaluation module dual-channel 30-V, 5-A high-speed low-side gate driver
The UCC27624 evaluation module (EVM) is designed for evaluation of TI's 30-V, 5-A single-channel gate driver. This EVM is targeted to evaluate the driver IC against datasheet parameters. The driver IC may evaluated against various capacitive and resistive loads. The EVM may be configured to (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HVSSOP (DGN) | 8 | View options |
SOIC (D) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.