Isolation

Digital isolators – Certifications

We make sure that our devices meet worldwide industry standards for automotive and industrial designs. Multiple independent certification laboratories test and certify our isolated devices for electrical insulation strength. For more information, read the technical articles "Our isolators are certified. Are yours?" and "What the DIN VDE V 0884-11:2017-01 standard means for isolated designs".

Use the table to quickly see the certifications for each digital isolator. To learn more about the specific product certifications, click on the links below or scroll down the table. To find our certification documents, go to our isolation technical documents and search under "More literature".

View certifications by device type

Digital isolators certification tables

Expand allCollapse all

Single channel digital isolators

UL 1577 (Vrms)
VDE V 0884-11
CSA 60950-1
CSA 61010-1
CSA 60601-1
TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO721
yes
yes
yes
yes
ISO721M
yes
yes
yes
yes
ISO722
yes
yes
yes
yes
ISO722M
yes
yes
yes
yes
ISO7310C
yes
yes
yes
yes
yes
yes
yes
ISO7710
yes
yes
yes
yes
yes

yes
yes
yes
yes
yes
yes
yes
ISO7810
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes

Dual channel digital isolators

UL 1577 (Vrms)
VDE V 0884-11
CSA 60950-1
CSA 61010-1
CSA 60601-1
TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO7721
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7221A
yes
yes
yes
yes
ISO7221B
yes
yes
yes
yes
ISO7221C
yes
yes
yes
yes
ISO7221M
yes
yes
yes
yes
ISO7421
yes
yes
yes
yes
yes
yes
ISO7421E
yes
yes
yes
yes
yes
yes
ISO7421FE
yes
yes
yes
yes
yes
yes
ISO7521C
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7220A
yes
yes
yes
yes
ISO7220B
yes
yes
yes
yes
ISO7220C
yes
yes
yes
yes
ISO7220M
yes
yes
yes
yes
ISO7420
yes
yes
yes
yes
yes
yes
ISO7420E
yes
yes
yes
yes
yes
yes
ISO7420FCC
yes
yes
yes
yes
yes
yes
ISO7420FE
yes
yes
yes
yes
yes
yes
ISO7420M
yes
yes
yes
yes
yes
yes
ISO7520C
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7820
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7821
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7320C
yes
yes
yes
yes
yes
yes
yes
ISO7321C
yes
yes
yes

yes
yes
yes
yes
ISO7720
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7721
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7021
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISOW7821
yes
yes
yes
yes
yes
yes
yes

Triple channel digital isolators

UL 1577 (Vrms)
VDE V 0884-11
CSA 60950-1
CSA 61010-1
CSA 60601-1
TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO7131CC
yes
yes
yes
yes
yes
ISO7230C
yes
yes
yes
ISO7230M
yes
yes
yes
ISO7231C
yes
yes
yes
ISO7231M
yes
yes
yes
ISO7631FC
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7631FM
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7330C
yes
yes
yes
yes
yes
yes
yes
ISO7331C
yes
yes
yes
yes
yes
yes
yes
ISO7830
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7831
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7730
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7731
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes

Quad channel digital isolators

UL 1577 (Vrms)
VDE V 0884-11
CSA 60950-1
CSA 61010-1
CSA 60601-1
TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO7340C
yes
yes
yes
yes
yes
yes
yes
ISO7341C
yes
yes
yes
yes
yes
yes
yes
ISO7342C
yes
yes
yes
yes
yes
yes
yes
ISO7840
yes

yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7841
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7842
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7740
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7741
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7742
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7041
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISOW7840
yes
yes
yes
yes
yes
yes
yes
ISOW7841
yes
yes
yes
yes
yes
yes
yes
ISOW7842
yes
yes
yes
yes
yes
yes
yes
ISOW7843
yes
yes
yes
yes
yes
yes
yes
ISOW7844
yes
yes
yes
yes
yes
yes
yes

Six channel digital isolators

UL 1577 (Vrms)
VDE V 0884-11
CSA 60950-1
CSA 61010-1
CSA 60601-1
TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
ATEX/IECEx
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO7760
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7761
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7762
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
ISO7763
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes