Isolation

Isolated RS-485 transceivers – Certifications

Use the table to quickly see the certifications for each isolated RS-485 transceiver. To find our certification documents, go to our isolation technical documents and search under "More literature".

View certifications by device type

Isolated RS-485 transceivers certification table

UL 1577 (Vrms)
VDE 0884
CSA 60950-1
CSA 61010-1
CSA 60601-1
TUV EN 60950-1
TUV EN 61010-1
CQC GB4943.1-2011
Part number
2500
3000
5000
5700
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO1176
yes
yes
yes
ISO1176T
yes
yes
yes
yes
yes
ISO15
yes
yes
yes
ISO15M
yes
yes
yes
ISO3080
yes
yes
yes
ISO3082
yes
yes
yes
ISO3086
yes
yes
yes
ISO3086T
yes
yes
yes
yes
yes
ISO3088
yes
yes
yes
ISO35
yes
yes
yes
ISO35M
yes
yes
yes
ISO35T
yes
yes
yes
yes
yes
ISO1500
yes
yes
yes
yes
yes
yes
yes
ISO1410
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1412
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1430
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1432
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1450
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes
ISO1452
yes
B version
yes
B version
yes
B version
yes
yes
B version
yes
B version
yes
B version
yes