Power management

Isolated gate drivers – Certifications

UL 1577 (Vrms)
VDE 60747-5-2
CSA/IEC 60950-1
CSA/IEC 61010-1
CSA/IEC 60601-1
TUV/EN  60950-1
TUV/EN 61010-1
Part number
2500
3000
4243
5700
Basic
Basic
Reinforced
Basic
Reinforced
Reinforced
Reinforced
Reinforced
ISO5500
yes
yes
yes
yes
ISO5451
yes
yes
yes
yes
yes
ISO5452
yes
yes
yes
yes
yes
ISO5851
yes
yes
yes
yes
yes
ISO5852S
yes
yes
yes
yes
yes
UCC5310
yes
yes
yes
UCC5320
yes
yes
yes
UCC5350SB
yes
yes
UCC5350M
yes
yes
yes
UCC5390
yes
yes
yes
UCC21520
yes
yes
yes
UCC20225
yes
yes
yes
UCC20520
yes
yes
yes
UCC21225A
yes
yes
yes
UCC21521
yes
yes
yes