AWR1243 76-GHz to 81-GHz high-performance automotive MMIC | TI.com

AWR1243 (ACTIVE) 76-GHz to 81-GHz high-performance automotive MMIC

 

Award-winning sensors available now

AWR1243 is part of TI's award-winning mmWave sensor portfolio. Recent acknowledgements include:

  • CES 2018 Innovation Award Honoree in three categories
  • Electronic Products 2017 Product of the Year in the sensing category
  • 2017 Annual Creativity in Electronics (ACE) Award for Sensor of the Year
  • Elektronik 2018 Reader’s Choice Product of the Year in active components category

Description

The AWR1243 device is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR1243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1243 device is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and A2D converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Features

  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4 GHz Available Bandwidth
    • Four Receive Channels
    • Three Transmit Channels (Two channels Simultaneously for AWR1243 and all Three Channels Simultaneously for AWR1243P)
    • Ultra-Accurate Chirp Engine Based on Fractional-N PLL
    • TX Power: 12 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • Host Interface
    • Control Interface With External Processor Over SPI
    • Data Interface With External Processor Over MIPI D-PHY and CSI2 V1.1
    • Interrupts for Fault Reporting
  • ASIL B Targeted
  • AECQ100 Qualified
  • AWR1243 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Option of Cascading Multiple Devices to Increase Channel Count
    • Embedded Interference Detection Capability
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
    • Supports 40 MHz Crystal Connection with Load Capacitors
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Supports Automotive Temperature Operating Range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in mmWave AWR Email Download to Excel
Part number Order Number of Rx Number of Tx ADC sampling rate (Max) (MSPS) Arm CPU DSP Hardware accelerators RAM Interface Rating Package size: mm2:W x L (PKG) Operating temperature range (C)
AWR1243 Order now 4     3     37.5                 0     MIPI-CSI2
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1443 Samples not available 4     3     12.5     ARM-Cortex R4F 200MHz         Radar hardware accelerator     576     CAN
I2C
QSPI
SPI
UART    
Automotive     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1642 Samples not available 4     2     12.5     ARM-Cortex R4F 200MHz     C674x DSP 600MHz         1536     CAN
CAN-FD
I2C
QSPI
SPI
UART    
Automotive     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1843 Samples not available 4     3     25     ARM-Cortex R4F 200MHz     C674x DSP 600MHz     Radar hardware accelerator     2048     CAN
CAN-FD
I2C    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125