DLP550JE
- 0.55-Inch micromirror array diagonal
- XGA (1024 × 768)
- 10.8-micron micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Corner illumination
- 2xLVDS input data bus
-
The DLP550JE chipset includes:
The TI DLP550JE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP 0.55 XGA display solutions. The DLP550JE DMD, together with the DLPC4430 display controller, the DLPA100 power and motor driver, and the DLPA200 DMD micromirror driver, provides the capability to achieve high performance systems and is a great fit for display applications that require 4:3 aspect ratio, high brightness, and system simplicity.
Request more information
An optical module may be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP550JE 0.55 XGA Digital Micromirror Device datasheet (Rev. B) | PDF | HTML | 16 Feb 2022 |
Application note | TI DLP® 디스플레이 기술 시작하기 (Rev. H) | PDF | HTML | 19 Apr 2024 | |
Application note | 開始使用 TI DLP® 顯示技術 (Rev. H) | PDF | HTML | 19 Apr 2024 | |
Application note | Getting Started With TI DLP® Display Technology (Rev. H) | PDF | HTML | 18 Apr 2024 | |
EVM User's guide | DLPC4430EVM DLP® Display ≥0.47-in Array WUXGA/1080p/WXGA/XGA/SVGA Evaluation Module User's Guide | PDF | HTML | 18 Dec 2023 | |
Certificate | DLP550JEEVM EU Declaration of Conformity (DoC) | 17 Oct 2023 | ||
Application note | DMD Optical Efficiency for Visible Wavelengths (Rev. B) | PDF | HTML | 10 Apr 2023 | |
Application note | DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) | PDF | HTML | 05 May 2022 | |
White paper | TI DLP® technology for Laser TV displays (Rev. A) | 28 Aug 2018 | ||
White paper | TI DLP® technology for digital signage (Rev. A) | 28 Aug 2018 | ||
White paper | Using DLP® technology for stage-lighting systems | 30 Apr 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP550JEEVM — DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD)
The DLP® products DLP550JEEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.55-inch XGA system. The DLP550JEEVM provides a solution for evaluating the 0.55-inch XGA digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)
DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration
The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP550JE-SW — DLP550JE firmware and GUI
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPC132 — Series 450 DMD Mounting & Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
Near-infrared products (> 700 nm)
≥ 0.47-in array products
DLPR046 — Series 450 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
Near-infrared products (> 700 nm)
≥ 0.47-in array products
DLPR112 — DLP55X and DLP65X Optical Design Files
Supported products & hardware
Products
≥ 0.47-in array products
Package | Pins | Download |
---|---|---|
DLP-S450 (FYA) | 149 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.