DLP650LNIR
- 1280 × 800 (WXGA) Array with >1 Million Micromirrors
- 10.8 µm Micromirror Pitch
- ±12° Micromirror Tilt Angle (Relative to Flat State)
- 0.65-Inch Diagonal Array Designed for Corner Illumination
- 0.5 °C/W Thermal Resistance High Efficiency Package
- Efficient Steering of NIR Light ( 800 nm to 2000 nm)
- Up to 160-W Incident on DMD
- Window Transmission Efficiency >98% (950 nm to 1150 nm, Single Pass, Two Window Surfaces)
- Window Transmission Efficiency >93% (850 nm to 2000 nm, Single Pass, Two Window Surfaces)
- Polarization Independent Aluminum Micromirrors
- 16-Bit, 2xLVDS, 400-MHz Input Data Bus
- Dedicated DLPC410 Controller, DLPR410 PROM, and DLPA200 Micromirror Driver for Reliable High Speed Operation
- Binary Pattern Rates up to 12,500 Hz
- Global, Single, Dual, and Quad Block Mirror Clocking Pulse (Reset) Operational Modes
The DLP650LNIR digital micromirror device (DMD) operates as a spatial light modulator (SLM) to steer near-infrared (NIR) light and generate high speed patterns for advanced imaging in industrial equipment. The thermally efficient package allows customers to combine the DMD with high-power NIR laser illumination for dynamic digital printing, sintering and marking solutions. The DLP650LNIR, DLPC410, DLPR410 and DLPA200 chipset provides 1-bit pattern rates up to 12,500 Hz with pixel-accurate control so engineers can design more innovative and precise optical systems than traditional steering lasers allow.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCR65NEVM — DLP650LNIR DMD evaluation module
DLPLCRC410EVM — DLPLCRC410 Evaluation Module
OPTECKS-3P-DLP650LNIR-EVM — Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
VIALUX-3P-SUPER-410 — ViALUX SuperSpeed V-Modules for DLPC410
ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance (...)
VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
OPTECKS-3P-SPARKNIR — Optecks Telecentric NIR optical engine
The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)
WDST-3P-PRO650NIR — Wintech PRO650NIR high power photo head
The PRO650NIR photo head incorporates our DLP650LNIR 0.65" WXGA DMD and the DLPC410 chipset. This chipset is used for selective layer sintering (including nylon applications), dynamic laser marking and industrial printing applications. The PRO650LNIR provides more than 100-W output using a (...)
VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPC132 — Series 450 DMD Mounting & Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
Near-infrared products (> 700 nm)
≥ 0.47-in array products
DLPR046 — Series 450 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
Near-infrared products (> 700 nm)
≥ 0.47-in array products
DLPR105 — DLP650LNIR Optical Design Files
Supported products & hardware
DLPR410-IBIS — DLPR410 IBIS Model
Package | Pins | Download |
---|---|---|
DLP-S450 (FYL) | 149 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.