SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | AUTO_CAL_TIME[1:0] | ||||||
| R/W-0 | R/W-1 | R/W-0 | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-2 | Reserved | R/W | 0 | Reserved | |
| 1-0 | AUTO_CAL_TIME[1:0] | R/W | 2 | Duration of autocal routine. Sets the length of the auto calibration time. This is enough time for the motor acceleration to settle when driven at the RATED_VOLTAGE value. | |
| 0 | 250ms. | ||||
| 1 | 500ms. | ||||
| 2 | 1000ms. | ||||
| 3 | Duration is trigger controlled (either external trigger, enable, or internal trigger). Minimum duration is 1s, otherwise the result of the calibration can be corrupted. Once the cancellation trigger is received, the calibration measurements is taken, which can take several milliseconds to complete. | ||||