SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A multiple-byte data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the DRV2624 device to the controller device as shown in Figure 7-12. With the exception of the last data byte, the controller device responds with an acknowledge bit after receiving each data byte.
Figure 7-12 Multiple-Byte Read Transfer