SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A multiple-byte data write transfer is identical to a single-byte data write transfer except that multiple data bytes are transmitted by the controller device to the DRV2624 device as shown in Figure 7-10. After receiving each data byte, the DRV2624 device responds with an acknowledge bit.
Figure 7-10 Multiple-Byte Write Transfer