SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BAT_LIFE_EXT_LVL1[7:0] | |||||||
| R/W-1 | R/W-0 | R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-1 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-0 | BAT_LIFE_EXT_LVL1[7:0] | R/W | 146 | If VDD goes below the threshold specified by this parameter, the OD_CLAMP_LVL1 sets the overdrive clamp for the device. Note that OD_CLAMP_LVL1 is always be greater or equal to OD_CLAMP_LVL2. BAT_LIFE_EXT_LVL1 is set higher than BAT_LIFE_EXT_LVL2. The VDD voltage is sampled at the beginning of the effect only. | |