SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BAT_LIFE_EXT_LVL_EN[1:0] | Reserved | UVLO_THRES[2:0] | |||||
| R/W-0 | R/W-0 | R/W-0 | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-6 | BAT_LIFE_EXT_LVL_EN[1:0] | R/W | 0 | Enables the BAT_LIFE_EXT functionality. | |
| 0 | BAT_LIFE_EXT functionality disabled. | ||||
| 1 | BAT_LIFE_EXT_LVL1 functionality enabled. | ||||
| 2 | BAT_LIFE_EXT_LVL1 and BAT_LIFE_EXT_LVL2 functionality enabled. | ||||
| 5-3 | Reserved | R/W | 0 | Reserved | |
| 2-0 | UVLO_THRES[2:0] | R/W | 0 | Configures the UVLO threshold. If VDD voltage goes below this threshold, the output stage is immediately turned off and the device is placed into stand-by mode. | |
| 0 | UVLO threshold = 2.5 V. | ||||
| 1 | UVLO threshold = 2.6 V. | ||||
| 2 | UVLO threshold = 2.7 V. | ||||
| 3 | UVLO threshold = 2.8 V. | ||||
| 4 | UVLO threshold = 2.9 V. | ||||
| 5 | UVLO threshold = 3 V. | ||||
| 6 | UVLO threshold = 3.1 V. | ||||
| 7 | UVLO threshold = 3.2 V. | ||||