SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BRT[7:0] | |||||||
| R/W-0 | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-0 | BRT[7:0] | R/W | 0 | Adds a time offset to the braking portion of the library waveforms. Some motors require more braking time than others, therefore this register allows the user to add or take away brake time from the library waveforms. The most negative voltage value in the library waveform is automatically determined to be the braking portion. This register is only be useful in open loop mode. Braking is automatic for closed loop mode. The offset is interpreted as two’s complement, so the time offset can be positive or negative. Time Brake Offset (ms) = BRT[7:0] × PLAYBACK_INTERVAL. | |