SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If automatic braking into standby is enabled (AUTO_BRK_INTO_STBY bit is set to 1), then the device part goes into brake mode before going into standby. This feature introduces new timing requirements that are described in below diagrams.
Figure 7-19 Waveform Sequencer with Trigger-Pulse
Figure 7-21 Waveform Sequencer with Trigger-Level Behavior when TRIG/INTZ Pin Left High
Figure 7-23 Playback Start and stop Trigger (Pulse) (RTP or Waveform Sequencer)
Figure 7-25 Playback Start and stop Trigger (Internal GO bit) (RTP or Waveform Sequencer)
Figure 7-27 Trigger-Pulse and Delayed Start (RTP or Waveform Sequencer)
Figure 7-29 GO bit Trigger with Delayed Start (RTP or Waveform Sequencer)
Figure 7-20 Waveform Sequencer with Trigger-Level
Figure 7-22 Fast Start Stop with Trigger-Pulse (RTP or Waveform Sequencer)
Figure 7-24 Playback Start and stop Trigger (Level)(RTP or Waveform Sequencer)
Figure 7-26 Trigger-Level with Delayed Start (RTP or Waveform Sequencer)
Figure 7-28 Trigger-Pulse and Delayed Start with Ignored Pulse (RTP or Waveform Sequencer)
Figure 7-30 Trigger-Pulse Behavior when TRIG/INTZ Pin Left High (RTP or Waveform Sequencer)