SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
<Instruction 1> ; I1 Last instruction that can affect flags for
; the branch, call or return operation
<Instruction 2> ; I2 Cannot be stop, branch, call or return
<Instruction 3> ; I3 Cannot be stop, branch, call or return
<Instruction 4> ; I4 Cannot be stop, branch, call or return
<branch/call/ret> ; MBCNDD, MCCNDD or MRCNDD
; I5-I7: Three instructions after are always
; executed whether the branch/call or return is
; taken or not
<Instruction 5> ; I5 Cannot be stop, branch, call or return
<Instruction 6> ; I6 Cannot be stop, branch, call or return
<Instruction 7> ; I7 Cannot be stop, branch, call or return
<Instruction 8> ; I8
<Instruction 9> ; I9
....