SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Cyclic redundancy check (CRC) algorithms provide a straightforward method for verifying data integrity over large data blocks, communication packets, or code sections. The C28x+VCRC can perform 8-bit, 16-bit, 24-bit, and 32-bit CRCs. A CRC result register contains the current CRC, which is updated whenever a CRC instruction is executed.
The following are the CRC polynomials used by the CRC calculation logic of VCRC:
This module can calculate CRCs for a byte of data in a single cycle. The CRC calculation for CRC8, CRC16, CRC24 and CRC32 is done byte-wise (instead of computing on a complete 16-bit or 32-bit data read by the C28x core) to match the byte-wise computation requirement mandated by various standards.
The VCRC Unit also allows the user to provide the size (1b-32b) and value of any polynomial to fit custom CRC requirements. The CRC execution time increases to 3 cycles when using a custom polynomial.
For more information, see the TMS320C28x Extended Instruction Sets Technical Reference Manual.