SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Tx FIFO mode is configured by setting bit MCAN_TXBC.TFQM = 0. The stored in the Tx FIFO messages are transmitted starting with the message referenced by the Get Index MCAN_TXFQS.TFGI field. After each transmission the Get Index is incremented until the Tx FIFO is empty. The Tx FIFO Free Level MCAN_TXFQS.TFFL field indicates the number of the available free Tx FIFO elements. The Tx FIFO allows transmission of messages with the same Message ID from different Tx buffers in the order these messages have been written to the Tx FIFO.
New transmit messages must be written to the Tx FIFO starting with the Tx Buffer referenced by the Put Index MCAN_TXFQS.TFQP field. After each Add Request (MCAN_TXBAR[x] ARn = 1), the Put Index is incremented to the next free Tx FIFO element. When the Put Index reaches the Get Index (MCAN_TXFQS.TFQP = MCAN_TXFQS.TFGI), Tx FIFO Full condition is signaled by bit MCAN_TXFQS.TFQF = 1. In this case, no further messages must be written to the Tx FIFO until the next message is transmitted and the Get Index is incremented.
The number of requested Tx buffers must not exceed the number of free Tx buffers, as indicated by the Tx FIFO Free Level MCAN_TXFQS.TFFL field.
In case a transmission request for the Tx Buffer referenced by the Get Index is canceled, the Get Index is incremented to the next Tx Buffer with pending transmission request and the Tx FIFO Free Level MCAN_TXFQS.TFFL field is recalculated. In case transmission cancellation is applied to any other Tx Buffer, the Get Index and the FIFO Free Level remain unchanged.
A Tx FIFO element allocates element size 32-bit words in the Message RAM (see Table 27-10). The start address of the next available (free) Tx FIFO Buffer is calculated by adding Tx FIFO/Queue Put Index MCAN_TXFQS.TFQP (from 0 to 31) × Element Size to the Tx Buffer Start Address MCAN_TXBC.TBSA field.