SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
In IDLE mode, the watchdog interrupt (WDINT) signal can generate an interrupt to the CPU to take the CPU out of IDLE mode. As with any other peripheral, the watchdog interrupt triggers a WAKE interrupt in the PIE during IDLE mode. User software must determine which peripheral caused the interrupt.
In HALT mode, the internal oscillators and watchdog timer are kept active if the user sets CLKSRCCTL1.WDHALTI = 1. A watchdog reset can wake the system from HALT mode, but a watchdog interrupt cannot.