SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: i2c_ex4_eeprom_polling.c
This program will shows how to perform different EEPROM write and read commands using I2C polling method EEPROM used for this example is AT24C256
External Connections
SCL | DEVICE_GPIO_PIN_SCLA | SCL SDA | DEVICE_GPIO_PIN_SDAA | SDA
Make sure to connect GND pins if EEPROM and C2000 device are in different board.