SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Upon device power-up or system level reset, the ADC is powered down and disabled. When powering up the ADC, use the following sequence:
If multiple ADCs are powered up simultaneously, steps 1 and step 3 can each be done for all ADCs in one write instruction. Also, only one delay is necessary as long as the delay occurs after all the ADCs have begun powering up.