SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The SCI/LIN has an internally generated serial clock determined by the peripheral VCLK and the prescalers P and M in this register. The SCI uses the 24-bit integer prescaler P value in the BRS register to select the required baud rates. The additional 4-bit fractional divider M refines the baud rate selection.
In asynchronous timing mode, the SCI generates a baud clock according to the following formula: