SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Move 16-Bit Auxiliary Register Contents to Memory
mem16 | 16-bit destination memory accessed using one of the available addressing modes |
MARx | CLA auxiliary register MAR0 or MAR1 |
LSW: mmmm mmmm mmmm mmmm (Opcode for MMOV16 mem16, MAR0)
MSW: 0111 0110 1000 addr
LSW: mmmm mmmm mmmm mmmm (Opcode for MMOV16 mem16, MAR1)
MSW: 0111 0110 1100 addr
Store the contents of MAR0 or MAR1 in the 16-bit memory location pointed to by mem16.
[mem16] = MAR0;
No flags MSTF flags are affected.
Flag | TF | ZF | NF | LUF | LVF |
---|---|---|---|---|---|
Modified | No | No | No | No | No |
This is a single-cycle instruction.