SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The transmitter and receiver cores can be connected together internally to allow for development and debug. This is achieved by setting RX_MAIN_CTRL.INT_LOOPBACK to 1. Internal loopback routes the signals from the corresponding transmitter to the appropriate receiver pin. No configuration needs to be done in the transmitter.
Figure 24-9 shows the signal connections with internal loopback.
TX Module | RX Module |
---|---|
FSIA TX | FSIA RX |