SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
With the trigger repeater modules, it is possible to have one trigger source take multiple paths to set SOCs in various ways. For example, ePWM1 can directly trigger SOC3 and SOC4, while one repeater block uses ePWM1 to generate oversampling triggers on SOCs 0-2, and the second repeater block generates undersampled triggers to SOC5. Assuming all SOCs are configured for round-robin priority and the various triggers all arrive in the same cycle, the conversion order is SOC0 to SOC5 in increasing order; this is then followed by the oversampled conversions on SOC0-SOC2.