SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: gpio_ex1_setup.c
Configures the device GPIO into two different configurations This code is verbose to illustrate how the GPIO could be setup. In a real application, lines of code can be combined for improved code size and efficiency.
This example only sets-up the GPIO. Nothing is actually done with the pins after setup.
In general: