SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Each PGA has up to three device terminals for operation: non-inverting pin PGA_INP, inverting pin PGA_INM, and output pin PGA_OUT, see Figure 17-14. Alternate paths at the device level allow the input and output filter terminals to take on alternate functions. This can be especially valuable, if the respective PGA resource is not used for an application. See Chapter 13 for more information.