DP83849C

ACTIVE

Product details

Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Dual Features Cable diagnostics I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 6 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Dual Features Cable diagnostics I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 6 ESD HBM (kV) 4
TQFP (PFC) 80 196 mm² (14 mm × 14 mm)
  • Low-power 3.3V, 0.18μm CMOS technology
  • Low power consumption <600mW Typical
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length Detection
  • Optimized Latency for Real Time Ethernet Operation
  • Reference Clock out
  • RMII Rev. 1.2 Interface (configurable)
  • SNI Interface (configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • Integrated ANSI X3.263 compliant TP-PMD physical sub-layer with adaptive equalization and Baseline Wander compensation
  • Programmable LED support for Link, 10 /100 Mb/s Mode, Activity, Duplex and Collision Detect
  • Single register access for complete PHY status
  • 10/100 Mb/s packet BIST (Built in Self Test)
  • 80-pin TQFP package (12mm x 12mm)

  • Low-power 3.3V, 0.18μm CMOS technology
  • Low power consumption <600mW Typical
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length Detection
  • Optimized Latency for Real Time Ethernet Operation
  • Reference Clock out
  • RMII Rev. 1.2 Interface (configurable)
  • SNI Interface (configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • Integrated ANSI X3.263 compliant TP-PMD physical sub-layer with adaptive equalization and Baseline Wander compensation
  • Programmable LED support for Link, 10 /100 Mb/s Mode, Activity, Duplex and Collision Detect
  • Single register access for complete PHY status
  • 10/100 Mb/s packet BIST (Built in Self Test)
  • 80-pin TQFP package (12mm x 12mm)

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849I is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849I features two fully independent 10/100 ports for multi-port applications. NATIONALs unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849I provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. In additional this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, NATIONAL's innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

With the DP83849IVS, National Semiconductor continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.


The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849I is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849I features two fully independent 10/100 ports for multi-port applications. NATIONALs unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849I provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. In additional this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, NATIONAL's innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

With the DP83849IVS, National Semiconductor continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.


Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DP83849I ACTIVE Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi This product includes dual 10/100M ports and operates over an industrial temperature range of -40°C to 85°C
DP83849IF ACTIVE Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible This product includes dual 10/100M ports with fiber and flex port over an industrial temperature range of -40°C to 85°C
DP83849ID ACTIVE Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support This product includes dual 10/100M ports with fiber support over an industrial temperature range of -40°C to 85°C

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet PHYTER DUAL Commercial Temp Dual Port 10/100 Mb/s Ethernet Phy Layer X-ceiver datasheet (Rev. D) May 27, 2008
Application note How to Pass IEEE Ethernet Compliance Tests PDF | HTML Sep 20, 2021
Application note Selection and specification of crystals for Texas Instruments ethernet physical Feb 6, 2019
Application note AN-1507 DP83848 and DP83849 100Mb Data Latency (Rev. B) Apr 26, 2013
Application note AN-1508 DP83849 Cable Diagnostics (Rev. A) Apr 26, 2013
Application note AN-1509 PhyterDual Flexible Port Switching (Rev. B) Apr 26, 2013
Application note Reducing Radiated Emissions in Ethernet 10/100 LAN Applications (Rev. A) Apr 26, 2013
Application note AN-1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (Rev. B) Apr 26, 2013
Application note AN-1540 Power Measurement of Ethernet Physical Layer Products (Rev. B) Apr 26, 2013
Application note AN-1469 PHYTER® Design & Layout Guide (Rev. D) Apr 26, 2013
User guide DP83849IVS-EVK User Guide Feb 23, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83849IVS-EVK — EVM for PHYTER™ ethernet physical layer transceivers with industrial temperature range & 10/100 Mb/s

DP83849IVS basic product evaluation and customer demonstration board.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

ETHERNET-SW — Ethernet PHY drivers & tools

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Supported products & hardware
Support software

USB-2-MDIO — USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware
Simulation model

DP83849C IBIS Model

SNOM290.ZIP (15 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TQFP (PFC) 80 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos