GUI is available. Request now
TAS6422EQ1EVM
2-MHz, 2-channel digital input Class-D audio amplifier with I2C diagnostics evaluation module
TAS6422EQ1EVM
Overview
The TAS6422EQ1EVM evaluation module (EVM) showcases a 2-Mhz, 4-channel digital input Class-D audio solution for automotive infotainment. The TAS6422E’s 2.1-Mhz switching frequency allows users to significantly reduce inductor size and optimize total system cost. TAS6422E delivers 25 W (10% THD+N) per channel into 4 Ω with a 14.4-V supply, and the wide-supply voltage capability, 4.5-V to 26-V, is ideal for head units and external amplifier systems, while delivering top-of-the-line performance during start-stop low voltage transient events. TAS6422E includes spread spectrum technology to meet CISPR25 Class 5 EMI compliance standards and integrates I2C diagnostics and protection.
Features
- 2.1-Mhz switching Frequency.
- 2-channel 25-W/channel at 10% THD+N into 4-Ω with a 14.4-V supply
- I2C diagnostics and protection
- CISPR25, Class 5 radiated/conducted emission compliant
- Optical SPDIF, USB and PSIA (external I2S) input options
- Integrated spread spectrum technology
Automotive audio amplifiers
Order & start development
TAS6422EQ1EVM — 2-MHz, 2-channel digital input Class-D audio amplifier with I2C diagnostics evaluation module
TAS6422EQ1EVM — 2-MHz, 2-channel digital input Class-D audio amplifier with I2C diagnostics evaluation module
PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development
Supported products & hardware
Products
Audio ADCs
Audio CODECs
Audio DACs
Automotive audio amplifiers
General-purpose audio amplifiers
Mobile phone, tablet & wearable audio amplifiers
PC & notebook audio amplifiers
Piezo drivers
Speaker, TV & soundbar audio amplifiers
Specialty audio amplifiers
Hardware development
Development kit
Evaluation board
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | TAS6422E-Q1 EVM User's Guide (Rev. A) | Feb 1, 2021 | |
| Certificate | TAS6422EQ1EVM EU Declaration of Conformity (DoC) | Oct 26, 2020 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.