數據中心運算

Maximize performance, ensure reliability, and achieve scalability with our products

Browse applications
為數據中心供電:從電網到閘極
Elevate your data center designs with our power-management solutions, which include multiphase controllers, power stages, point-of-load regulators and converters, and hot-swap controllers, along with clocks and timing, signal processing, interface and connectivity solutions. Our products deliver performance, reliability and scalability to ensure seamless integration and future-proofing without sacrificing space or power efficiency.

Why choose TI for your data center computing needs?

checkmark

Multiphase solutions

Integrated multiphase power stages and controllers with telemetry, protection features and fast transient response for processor power needs. 

checkmark

Increase power density and efficiency 

Our portfolio of multiphase power and point-of-load solutions enable high power density and efficiency for AI processors and other mission critical system rails

checkmark

Input power protection

Meet protection needs of computing power architectures with our portfolio of eFuses, hot-swap controllers, load switches and ORing controllers with integrated protections, telemetry and monitoring.

Meet AI processor power needs with our multiphase and PoL solutions

Optimize data center efficiency with our high-performance multiphase solutions

Higher-density data centers require higher power consumption for each compute and accelerator tray. Power your system-on-a-chip processors with our multiphase products, enabling more power in less board space for optimal computing power. 

Our family of monolithic power-stage devices comes in thermal enhanced packaging, while our scalable controllers offer fast load-transient response, advanced telemetry and protection features. Combined, you have a complete power solution to achieve unparalleled performance in data centers.

參考設計
Flexible power reference design for high performance Xilinx and Intel FPGA platforms
This reference design addresses the increase in power requirements per rail for field-programmable gate arrays with our power management integrated circuits and controller solutions.
Application note
D-CAP+™ Control for Multiphase Step-Down Voltage Regulators for Powering Microp
This application report introduces the basics of three generations of DCAP+ multiphase step-down controllers.
PDF
Featured products for multiphase power solutions
TPS53689T 現行 具 VR14 SVID 和 PMBus 的雙通道 8 相位降壓數位多相 D-CAP+™ 控制器
TPS53685 現行 具適用於 AMD 平台的 SVI3 及 PMBus 的八相數位降壓式多相控制器

Increasing data center power density and efficiency

Our step-down converters increase efficiency, improve load-transient performance, and reduce external component count in rack server CPU and hardware accelerator computing power systems.

To improve computing system reliability and protection, many of our point-of load solutions are available with the PMBus serial interface to configure the power supply's operation and to monitor voltage, current and temperature in real time. Our process technology, advanced packaging and novel control-mode architectures help you maximize your available board space, meet efficiency targets, and address tight voltage requirements with fewer external components.

影片
Extended security features in TPS546D24S and TPSM8S6C24
The TPS546D24S buck converter family and TPSM8S6C24 buck module feature Texas Instruments' first PMBus step-down regulators with extended security commands. 
Application note
Point-of-Load Designs in Data Center Applications for Intel Xeon Sapphire Rapids Scalable Processors (Rev. C)
Texas Instruments provides performance power-management solutions, enabling high availability and efficiency when powering motherboard and add-in card processors for data centers and rack servers.
PDF | HTML
Application note
Point-of-Load Solutions for Network Interface Cards (NIC)
Texas Instruments provides performance point-of-load solutions for enabling low noise, high efficiency and reduced external components when powering processors used in network interface cards.
PDF | HTML
Featured products for step-down regulators
TPS546E25 現行 4V 至 18V 輸出、50A、堆疊式 PMBus 同步降壓轉換器
新產品 TPS548B23 現行 4V 至 16V、20A 同步降壓轉換器
TPS544E27 預覽 4V 至 18V 輸入、40A、PMBus 與 SVID 同步降壓轉換器

Design reliable data center power distribution systems with our efficient power switches 

The demand for data center power and reliability is exponentially increasing given rapid advancements in artificial intelligence and cloud computing.

Our highly integrated eFuses, hot-swap controllers, load switches and ORing controllers support data center power systems with high power density, adjustable current, voltage and overtemperature protections, and advanced telemetry that are capable of handling increased power levels while ensuring reliability.

參考設計
Complete PMBus Power System for Enterprise Ethernet Switches Reference Design
Power your enterprise Ethernet switches with our complete PMBus power system solution.
Technical article
How a fully-stackable eFuse can help meet ever-increasing power needs of servers
Learn how our fully stackable eFuse can help data centers achieve efficiency goals by reducing power losses in the system.
PDF | HTML
Technical article
Optimizing power density with eFuses
Learn how to optimize power performance and achieve superior power density in a small footprint with our eFuse solutions.
PDF | HTML
Featured products for power switches
新產品 TPS1689 現行 具有 PMBus® 數位遙測的 9V 至 80V、3.5mΩ、20A 可堆疊 (eFuse)
TPS25990 現行 具備數位遙測控制器的 2.9-V 至 16-V、0.79-mΩ、60-A eFuse
LM5066I 現行 具進階電流、電壓和電源監控準確度的 10 V 至 80 V 熱插拔控制器

與數據中心運算相關的參考設計

使用我們的參考設計選擇工具,找出最適合您的應用和參數設計。